Download document () of 20
We make what matters work*

015624

Eaton Moeller® series T0 Voltage current measuring switch, 20 A, flush mounting, 6 contact units, Contacts: 11, 90 °, maintained, 1-2-3-4, Design no. 8034

General specifications

Product Name
Eaton Moeller® series T0 Voltage current measuring switch
Catalog Number
015624
EAN
4015080156246
Product Length/Depth
124 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.16 kg
Certifications
CE
IEC/EN 60947-3
CSA
CSA Class No.: 3211-05
IEC/EN 60947
UL File No.: E36332
CSA-C22.2 No. 60947-4-1-14
VDE 0660
UL 60947-4-1
UL Category Control No.: NLRV
CSA File No.: 012528
CSA-C22.2 No. 94
UL
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification