Download document () of 20
We make what matters work*

015711

Eaton Moeller series T0 Step switch, 20 A, Flush mounting, 6 contact unit(s), Contacts: 11, Maintained, 0-11, Design: 8249

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
015711
EAN
4015080157113
Product Length/Depth
124 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.16 kg
Certifications
VDE 0660
CE
CSA
UL
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
IEC/EN 60947-3
CSA File No.: 012528
UL File No.: E36332
UL Category Control No.: NLRV
IEC/EN 60204
CSA-C22.2 No. 94
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification