Download document () of 20

015716

Eaton Moeller series T0 Step switch, 20 A, Flush mounting, 6 contact unit(s), Contacts: 12, Maintained, 1-6, Design: 8253

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
015716
EAN
4015080157168
Product Length/Depth
124 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.16 kg
Certifications
UL File No.: E36332
CE
VDE 0660
IEC/EN 60204
CSA Class No.: 3211-05
IEC/EN 60947
UL 60947-4-1
IEC/EN 60947-3
UL
CSA File No.: 012528
CSA-C22.2 No. 94
UL Category Control No.: NLRV
CSA
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification