Download document () of 20
We make what matters work*

015780

Eaton Moeller series T0 Step switch, 20 A, Service distribution board mounting, 6 contact unit(s), Contacts: 12, Maintained, 0-3, Design: 8481

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
015780
EAN
4015080157809
Product Length/Depth
130 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.229 kg
Certifications
IEC/EN 60204
CSA File No.: 012528
CSA-C22.2 No. 94
IEC/EN 60947
IEC/EN 60947-3
UL
UL 60947-4-1
UL Category Control No.: NLRV
CE
UL File No.: E36332
CSA-C22.2 No. 60947-4-1-14
CSA Class No.: 3211-05
CSA
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification