Download document () of 20
We make what matters work*

015854

Eaton Moeller series T0 Step switch, 20 A, Flush mounting, 7 contact unit(s), Contacts: 14, Maintained, 0-7, Design: 15135

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
015854
EAN
4015080158547
Product Length/Depth
133 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.184 kg
Certifications
CSA
CSA File No.: 012528
UL File No.: E36332
VDE 0660
CE
IEC/EN 60204
IEC/EN 60947
CSA Class No.: 3211-05
CSA-C22.2 No. 94
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
IEC/EN 60947-3
UL
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification