Download document () of 20
We make what matters work*

015969

Eaton Moeller® series T0 Measuring point changeover switch, 20 A, flush mounting, 7 contact units, Contacts: 14, 45 °, maintained, 0 (Off) position, 6-TEST-OFF-1-2-3-4-5

General specifications

Product Name
Eaton Moeller® series T0 Measuring point changeover switch
Catalog Number
015969
EAN
4015080159698
Product Length/Depth
133 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.184 kg
Certifications
CSA File No.: 012528
IEC/EN 60947
CSA Class No.: 3211-05
CSA-C22.2 No. 94
IEC/EN 60204
CSA
UL Category Control No.: NLRV
UL File No.: E36332
CE
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
VDE 0660
UL
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification