Download document () of 20
We make what matters work*

016004

Eaton Moeller® series T0 Changeoverswitches, T0, 20 A, centre mounting, 7 contact unit(s), Contacts: 14, 90 °, maintained, Without 0 (Off) position, 1-2, Design number 8371

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
016004
EAN
4015080160045
Product Length/Depth
153 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.284 kg
Certifications
CSA-C22.2 No. 60947-4-1-14
CSA Class No.: 3211-05
CE
CSA File No.: 012528
VDE 0660
UL
UL File No.: E36332
UL 60947-4-1
CSA-C22.2 No. 94
UL Category Control No.: NLRV
IEC/EN 60947
CSA
IEC/EN 60204
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification