Download document () of 20
We make what matters work*

016093

Eaton Moeller series T0 Step switch, 20 A, Rear mounting, 8 contact unit(s), Contacts: 15, Maintained, 0-5, Design: 15146

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
016093
EAN
4015080160939
Product Length/Depth
185 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.283 kg
Certifications
CSA-C22.2 No. 94
UL Category Control No.: NLRV
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
CSA
CSA Class No.: 3211-05
IEC/EN 60204
VDE 0660
IEC/EN 60947
CSA File No.: 012528
CE
UL 60947-4-1
UL File No.: E36332
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification