Download document () of 20
We make what matters work*

016120

Eaton Moeller series T0 Step switch, 20 A, Flush mounting, 8 contact unit(s), Contacts: 16, Maintained, 0-8, Design: 8266

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
016120
EAN
4015080161202
Product Length/Depth
143 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.208 kg
Certifications
CSA File No.: 012528
UL File No.: E36332
VDE 0660
IEC/EN 60947-3
IEC/EN 60204
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
CSA
CE
IEC/EN 60947
CSA-C22.2 No. 94
UL 60947-4-1
CSA Class No.: 3211-05
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification