Download document () of 20
We make what matters work*

016221

Eaton Moeller® series T0 Multi-speed switch, 20 A, rear mounting, 9 contact units, Contacts: 17, 60 °, maintained, 1-2-3, Design no. 15103

General specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
016221
EAN
4015080162216
Product Length/Depth
94 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.307 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 94
IEC/EN 60204
IEC/EN 60947
UL 60947-4-1
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
UL File No.: E36332
CE
CSA
UL Category Control No.: NLRV
VDE 0660
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification