Download document () of 20
We make what matters work*

016237

Eaton Moeller® series T0 Multi-speed switch, 20 A, flush mounting, 9 contact units, Contacts: 18, 60 °, maintained, 0 (Off) position, 0-1-2-3-4, Design no. 15238

General specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
016237
EAN
4015080162377
Product Length/Depth
152 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.232 kg
Certifications
CSA File No.: 012528
IEC/EN 60204
CSA-C22.2 No. 94
UL
IEC/EN 60947
UL 60947-4-1
CSA
CE
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
VDE 0660
UL File No.: E36332
IEC/EN 60947-3
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification