Download document () of 20
We make what matters work*

016424

Eaton Moeller® series T3 On-Off switch, 32 A, rear mounting, Basic switch, 1 contact unit(s), Contacts: 2, 90 °, Design number 15108

General specifications

Product Name
Eaton Moeller® series T3 On-off switch
Catalog Number
016424
EAN
4015080164241
Product Length/Depth
51 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.113 kg
Certifications
CE

Export product specification