Download document () of 20

016714

Eaton Moeller series TM ON-OFF button, 10 A, Center mounting, 1 contact unit(s), Contacts: 2, Momentary, STOP>I<START, Design: 8176

General specifications

Product Name
Eaton Moeller® series TM Accessory ON OFF button
Catalog Number
016714
EAN
4015080167143
Product Length/Depth
74 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.033 kg
Certifications
Certified by UL for use in Canada
CSA-C22.2 No. 14-05
VDE 0660
CSA
IEC/EN 60947-5-1
UL Category Control No.: NLRV
CE
UL File No.: E36332
IEC/EN 60947
UL
IEC/EN 60947-3
UL report applies to both US and Canada
UL 508
CSA-C22.2 No. 94

Export product specification