Download document () of 20
We make what matters work*

016729

Eaton Moeller series T3 Universal control switch, 32 A, Flush mounting, 1 contact unit(s), Contacts: 2, Maintained, 0-1, Design: 79

General specifications

Product Name
Eaton Moeller® series T3 Universal control switch
Catalog Number
016729
EAN
4015080167297
Product Length/Depth
79 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.11 kg
Certifications
IEC/EN 60947
UL Category Control No.: NLRV
IEC/EN 60204
UL
CSA Class No.: 3211-05
VDE 0660
CSA
CSA File No.: 012528
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
UL File No.: E36332
CE
UL 60947-4-1
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification