Download document () of 20
We make what matters work*

016776

Eaton Moeller® series T3 Turnaround star-delta switch, 32 A, flush mounting, 5 contact units, Contacts: 10, 60 °, maintained, 0 (Off) position, D-Y-0-Y-D, Design no. 15876

General specifications

Product Name
Eaton Moeller® series T3 Turnaround star-delta switch
Catalog Number
016776
EAN
4015080167761
Product Length/Depth
125 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.292 kg
Certifications
UL
UL 60947-4-1
CSA
IEC/EN 60947
IEC/EN 60947-3
CSA-C22.2 No. 94
UL Category Control No.: NLRV
UL File No.: E36332
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60204
CE
CSA File No.: 012528
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification