Download document () of 20
We make what matters work*

016843

Eaton Moeller® series T0 On-Off switch, T0, 20 A, rear mounting, 3 contact unit(s), 3 pole, 2 N/O, 1 N/C, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
016843
EAN
4015080168430
Product Length/Depth
137 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.163 kg
Certifications
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
CE
IEC/EN 60947-3
UL Category Control No.: NLRV
CSA Class No.: 3211-05
CSA-C22.2 No. 94
UL File No.: E36332
VDE 0660
UL
CSA
CSA File No.: 012528
IEC/EN 60204
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification