Download document () of 20
We make what matters work*

016932

Eaton Moeller® series T3 Voltmeter selector switch, 32 A, flush mounting, 1 contact unit, Contacts: 2, 90 °, maintained, 0 (Off) position, 0-1-0-1, Design no. 8002

General specifications

Product Name
Eaton Moeller® series T3 Voltmeter selector switch
Catalog Number
016932
EAN
4015080169321
Product Length/Depth
79 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.11 kg
Certifications
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60204
UL
UL File No.: E36332
CSA Class No.: 3211-05
CE
CSA
VDE 0660
CSA-C22.2 No. 94
UL Category Control No.: NLRV
CSA File No.: 012528
IEC/EN 60947
IEC/EN 60947-3
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification