Download document () of 20
We make what matters work*

017676

Eaton Moeller® series T3 On-Off switch, T3, 32 A, flush mounting, 2 contact unit(s), 3 pole, 1 N/C, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T3 On-off switch
Catalog Number
017676
EAN
4015080176763
Product Length/Depth
91 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.172 kg
Certifications
UL File No.: E36332
IEC/EN 60204
UL Category Control No.: NLRV
CE
CSA
IEC/EN 60947
UL 60947-4-1
IEC/EN 60947-3
CSA File No.: 012528
CSA-C22.2 No. 94
UL
VDE 0660
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification