Download document () of 20
We make what matters work*

017907

Eaton xEnergy Safety Ci LV systems LV switchgear. Component cover, busbar mounting fuse base, in CI43, G

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure accessory
Catalog Number
017907
EAN
4015080179078
Product Length/Depth
20 mm
Product Height
250 mm
Product Width
375 mm
Product Weight
0.173 kg
Compliances
RoHS conform

Product specifications

Used with
CI43…
GSTA00-160-40-60-AOU fuse switch-disconnector
RS…3-50 busbar mounting fuse base
Prepared enclosure
Modular busbar system
xEnergy Safety Ci
Special features
Always also order fixing kit AH-GA
Type
  • Modular busbar system
  • Prepared enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Protective shroud
Color
Gray
Unit type
Modular system
RAL-number
7035
Material
Plastic
Model
Other
Functions
Prepared enclosure

Export product specification