Download document () of 20
We make what matters work*

017927

Eaton Moeller® series TM Insulated enclosure, Reversing switch, 10 A, flush mounting, 3 contact units, Contacts: 5, 30 °, momentary, 0 (Off) position, 1>0<2, Design number 8228

General specifications

Product Name
Eaton Moeller® series TM Insulated enclosure
Catalog Number
017927
EAN
4015080179276
Product Length/Depth
86 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.05 kg
Certifications
IEC/EN 60947-5-1
CE
CSA-C22.2 No. 14-05
UL 508
IEC/EN 60947
Certified by UL for use in Canada
CSA-C22.2 No. 94
UL
UL report applies to both US and Canada
CSA
UL Category Control No.: NLRV
VDE 0660
UL File No.: E36332
IEC/EN 60947-3

Export product specification