Download document () of 20
We make what matters work*

018116

Eaton Moeller series T3 Changeover switch, 32 A, Flush mounting, 2 contact unit(s), Contacts: 4, Maintained, 1-2, Design: 15442

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
018116
EAN
4015080181163
Product Length/Depth
91 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.172 kg
Certifications
IEC/EN 60204
VDE 0660
UL
CSA
CSA Class No.: 3211-05
IEC/EN 60947-3
CE
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
CSA-C22.2 No. 94
UL 60947-4-1
UL Category Control No.: NLRV
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification