Download document () of 20
We make what matters work*

018284

Eaton Moeller® series T3 Multi-speed switch, 32 A, rear mounting, 2 contact units, Contacts: 4, 90 °, maintained, 1-2, Design no. 39

General specifications

Product Name
Eaton Moeller® series T3 Multi-speed switch
Catalog Number
018284
EAN
4015080182849
Product Length/Depth
133 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.195 kg
Certifications
UL Category Control No.: NLRV
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL
CSA Class No.: 3211-05
IEC/EN 60947-3
CSA File No.: 012528
IEC/EN 60947
CE
UL File No.: E36332
IEC/EN 60204
CSA-C22.2 No. 94
UL 60947-4-1
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification