Download document () of 20
We make what matters work*

018367

Eaton Moeller® series T3 Reversing switch, 32 A, flush mounting, 2 contact units, Contacts: 3, 45 °, maintained, 0 (Off) position, spring-return, Höher>0<Tiefer

General specifications

Product Name
Eaton Moeller® series T3 Reversing switch
Catalog Number
018367
EAN
4015080183679
Product Length/Depth
91 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.172 kg
Certifications
VDE 0660
CE
CSA File No.: 012528
UL File No.: E36332
UL 60947-4-1
IEC/EN 60947
IEC/EN 60947-3
CSA Class No.: 3211-05
CSA-C22.2 No. 94
UL Category Control No.: NLRV
UL
IEC/EN 60204
CSA-C22.2 No. 60947-4-1-14
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification