Download document () of 20
We make what matters work*

018453
T3-2-8242/EZ

Eaton Moeller series T3 Step switch, 32 A, Center mounting, 2 contact unit(s), Contacts: 4, Maintained, 0-4, Design: 8242

General specifications

Product Name
Eaton Moeller® series T3 Step switch
Catalog Number
018453
EAN
4015080184539
Product Length/Depth
113 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.179 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 94
CE
CSA
IEC/EN 60947
UL 60947-4-1
UL Category Control No.: NLRV
UL File No.: E36332
VDE 0660
CSA Class No.: 3211-05
IEC/EN 60204
UL
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification