Download document () of 20
We make what matters work*

018486

Eaton Moeller® series T3 Step switch, 32 A, rear mounting, 2 contact units, Contacts: 4, 45 °, maintained, 0 (Off) position, 0-2, Design number 8312

General specifications

Product Name
Eaton Moeller® series T3 Step switch
Catalog Number
018486
EAN
4015080184867
Product Length/Depth
133 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.195 kg
Certifications
IEC/EN 60947
UL 60947-4-1
UL Category Control No.: NLRV
IEC/EN 60947-3
CSA-C22.2 No. 94
CSA File No.: 012528
UL
CE
UL File No.: E36332
CSA-C22.2 No. 60947-4-1-14
CSA Class No.: 3211-05
IEC/EN 60204
CSA
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification