Download document () of 20
We make what matters work*

018643

Eaton Moeller series T3 Step switch, 32 A, Flush mounting, 3 contact unit(s), Contacts: 6, Maintained, 0-6, Design: 145

General specifications

Product Name
Eaton Moeller® series T3 Step switch
Catalog Number
018643
EAN
4015080186434
Product Length/Depth
102 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.21 kg
Certifications
UL File No.: E36332
CSA Class No.: 3211-05
CSA File No.: 012528
CE
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
CSA
VDE 0660
CSA-C22.2 No. 94
IEC/EN 60947
IEC/EN 60947-3
UL
IEC/EN 60204
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification