Download document () of 20
We make what matters work*

018828

Eaton Moeller® series T3 Changeover switch, 32 A, center mounting, 3 contact units, Contacts: 6, 45 °, maintained, 0 (Off) position, 2-0-1, Design number 15423

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
018828
EAN
4015080188285
Product Length/Depth
124 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.233 kg
Certifications
IEC/EN 60204
CE
CSA File No.: 012528
UL File No.: E36332
CSA Class No.: 3211-05
UL
IEC/EN 60947
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
CSA-C22.2 No. 94
CSA
IEC/EN 60947-3
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification