Download document () of 20
We make what matters work*

018957

Eaton Moeller® series T3 Reversing switch, 32 A, rear mounting, 3 contact units, Contacts: 6, 45 °, maintained, 0 (Off) position, 2-0-1, Design number 20

General specifications

Product Name
Eaton Moeller® series T3 Reversing switch
Catalog Number
018957
EAN
4015080189572
Product Length/Depth
144 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.237 kg
Certifications
UL File No.: E36332
VDE 0660
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
CSA
CSA-C22.2 No. 94
IEC/EN 60204
CE
UL Category Control No.: NLRV
CSA Class No.: 3211-05
IEC/EN 60947
UL
UL 60947-4-1
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification