Download document () of 20
We make what matters work*

019626
H-P14

Eaton Moeller® series Terminal shroud, 4p, for switch-disconnector P14

General specifications

Product Name
Eaton Moeller® series Accessory Terminal shroud
Catalog Number
019626
EAN
4015080196266
Product Length/Depth
80 mm
Product Height
25 mm
Product Width
40 mm
Product Weight
0.022 kg
Certifications
UL/CSA certification not required

Export product specification