Download document () of 20
We make what matters work*

019658

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Cable grommet, PG13.5, IP65

General specifications

Product Name
Eaton xEffect Accessories cable grommet PG
Catalog Number
019658
EAN
4015080196587
Product Length/Depth
122 mm
Product Height
104 mm
Product Width
106 mm
Product Weight
0.003 kg
Compliances
RoHS conform

Product specifications

Used with
NYM/NYY 4 core, 1.5 mm² - 4 mm²
For wall thickness 2 - 8 mm
Type
General switchboard accessory
Features
Gastight
Watertight
Thread size
0
Bore diameter
21.5 mm
For outer cable diameter - max
16 mm
For outer cable diameter - min
7 mm
For wall thickness - max
8 mm
For wall thickness - min
2 mm
Number of cables - max
1
Number of cables - min
1
Opening diameter
21.5 mm
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Suitable for cable diameter - max
16 mm
Suitable for cable diameter - min
7 mm
Thread size (PG)
13.5
Cable entry type
PG 13.5
Round
Surface finishing
Similar RAL 7035
Color
Gray
Degree of protection
IP65
Surface protection
Other
Accessory/spare part type
Cable grommets
Cable management
Material quality
Polyvinyl chloride (PVC)
Material
Soft PVC
Plastic
Cadmium- and lead-free
Model
Closed

Export product specification