Download document () of 20
We make what matters work*

019869

Eaton Moeller series T0 Step switch, 20 A, Service distribution board mounting, 2 contact unit(s), Contacts: 4, Maintained, 1-4, Design: 8231

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
019869
EAN
4015080198697
Product Length/Depth
92 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.12 kg
Certifications
UL Category Control No.: NLRV
CSA Class No.: 3211-05
CSA-C22.2 No. 94
IEC/EN 60947
UL
CSA File No.: 012528
IEC/EN 60204
IEC/EN 60947-3
UL 60947-4-1
CE
UL File No.: E36332
CSA
CSA-C22.2 No. 60947-4-1-14
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.