Download document () of 20
We make what matters work*

019925

Eaton Moeller® series UV Interlocking section, with N and space unit-connection, T0

General specifications

Product Name
Eaton Moeller® series UV Accessory Interlocking section
Catalog Number
019925
EAN
4015080199250
Product Length/Depth
50 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.035 kg
Certifications
UL/CSA certification not required

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.