Download document () of 20
We make what matters work*

020163

Eaton Moeller series T3 Step switch, 32 A, Center mounting, 4 contact unit(s), Contacts: 8, Maintained, 0-8, Design: 15246

General specifications

Product Name
Eaton Moeller® series T3 Step switch
Catalog Number
020163
EAN
4015080201632
Product Length/Depth
136 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.28 kg
Certifications
VDE 0660
IEC/EN 60204
CSA
IEC/EN 60947
UL 60947-4-1
CSA File No.: 012528
CE
CSA-C22.2 No. 60947-4-1-14
UL
UL File No.: E36332
IEC/EN 60947-3
UL Category Control No.: NLRV
CSA Class No.: 3211-05
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification