Download document () of 20
We make what matters work*

020277

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Conversion kit for K95/ from flat/round=> round/round

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
020277
EAN
4015080202776
Product Length/Depth
20 mm
Product Height
20 mm
Product Width
30 mm
Product Weight
0.048 kg
Compliances
RoHS conform

Product specifications

Used with
For one conductor
K95/…
Accessory/spare part type
Other
Conversion kits for terminals 160 – 1000 A
Terminal accessories
Accessory
Rated uninterrupted current (Iu)
160 A
Functions
Accessory
Type
General switchboard accessory
Suitable for
To convert flat strip terminal to cable terminal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.