Download document () of 20
We make what matters work*

020286

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, vertical, L=1375mm

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile vertical / outside
Catalog Number
020286
EAN
4015080202868
Product Length/Depth
1375 mm
Product Height
25 mm
Product Width
50 mm
Product Weight
2.7 kg
Compliances
RoHS conform

Product specifications

Used with
For wall-mounting distribution system supported on the floor
For wall-mounting distribution system
Distribution board assembly
Ci insulated enclosure
Section for mounting frame
Special features
Order fixing screws seperately
Type
  • Ci insulated enclosure
  • Distribution board assembly
  • Section for mounting frame
Surface finishing
Galvanized C section
Color
Other
Unit type
Single unit
RAL-number
0
Material
Steel
Model
Other
Profile shape
Vertical section (outside)
Functions
Distribution board assembly
Number of 125 mm grid spacings
11

Export product specification