Download document () of 20
We make what matters work*

020287

Eaton xEnergy Safety Ci LV systems LV switchgear. Side wall, for cabling box, H=750mm

General specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
020287
EAN
4015080202875
Product Length/Depth
10 mm
Product Height
750 mm
Product Width
300 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

Used with
Distribution board assembly
Accessory
CI insulated enclosure
Special features
Can be fitted to left or right
Type
  • Accessory
  • CI insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Cable compartment cladding
Enclosure side plates
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for height
750 mm
Material
Plastic
Model
Base side set
Suitable for
Outdoor set-up
Functions
Cover for external sides
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.