Download document () of 20
We make what matters work*

020595

Eaton Moeller® series T3 On-Off switch, T3, 32 A, centre mounting, 4 contact unit(s), 8-pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T3 On-off switch
Catalog Number
020595
EAN
4015080205951
Product Length/Depth
136 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.28 kg
Certifications
UL
CSA-C22.2 No. 60947-4-1-14
CSA
UL 60947-4-1
UL Category Control No.: NLRV
CSA-C22.2 No. 94
IEC/EN 60947-3
IEC/EN 60204
CSA File No.: 012528
CSA Class No.: 3211-07
CE
VDE 0660
IEC/EN 60947
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification