Download document () of 20

020648

Eaton Moeller® series T3 Changeover switch, 32 A, flush mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, 2-0-1, Design number 88

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
020648
EAN
4015080206484
Product Length/Depth
114 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.252 kg
Certifications
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL
IEC/EN 60947
IEC/EN 60204
UL Category Control No.: NLRV
UL 60947-4-1
CSA Class No.: 3211-05
IEC/EN 60947-3
CSA
CE
CSA File No.: 012528
UL File No.: E36332
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification