Download document () of 20
We make what matters work*

020705

Eaton Moeller® series T3 Step switch, 32 A, center mounting, 5 contact units, Contacts: 9, 45 °, maintained, 0 (Off) position, 0-3, Design number 8315

General specifications

Product Name
Eaton Moeller® series T3 Step switch
Catalog Number
020705
EAN
4015080207054
Product Length/Depth
147 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.32 kg
Certifications
CSA File No.: 012528
UL Category Control No.: NLRV
UL File No.: E36332
IEC/EN 60204
IEC/EN 60947
VDE 0660
CSA-C22.2 No. 94
UL
CSA Class No.: 3211-05
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
CSA
CE
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification