Download document () of 20
We make what matters work*

020712

Eaton Moeller® series T3 On-Off switch, T3, 32 A, rear mounting, 5 contact unit(s), 9-pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T3 On-off switch
Catalog Number
020712
EAN
4015080207122
Product Length/Depth
167 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.29 kg
Certifications
UL 60947-4-1
UL File No.: E36332
CE
CSA
VDE 0660
IEC/EN 60947-3
UL Category Control No.: NLRV
CSA File No.: 012528
IEC/EN 60204
IEC/EN 60947
CSA Class No.: 3211-05
UL
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification