Download document () of 20
We make what matters work*

022031

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Cable grommet, PG16, IP65

General specifications

Product Name
Eaton xEffect Accessories cable grommet PG
Catalog Number
022031
EAN
4015080220312
Product Length/Depth
15 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Used with
NYM/NYY 4 core, 1.5 mm² - 10 mm²
For wall thickness 2 - 8 mm
Type
General switchboard accessory
Features
Gastight
Watertight
Thread size
0
Bore diameter
23.5 mm
For outer cable diameter - max
17 mm
For outer cable diameter - min
7 mm
For wall thickness - max
8 mm
For wall thickness - min
2 mm
Number of cables - max
1
Number of cables - min
1
Opening diameter
23.5 mm
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Suitable for cable diameter - max
17 mm
Suitable for cable diameter - min
7 mm
Thread size (PG)
16
Cable entry type
PG 16
Round
Surface finishing
Similar RAL 7035
Color
Gray
Degree of protection
IP65
Surface protection
Other
Accessory/spare part type
Cable management
Cable grommets
Material quality
Polyvinyl chloride (PVC)
Material
Cadmium- and lead-free
Soft PVC
Plastic
Model
Closed

Export product specification