Download document () of 20
We make what matters work*

022234

Eaton Moeller® series T0 Changeover switch, 20 A, flush mounting, 2 contact units, Contacts: 4, 60 °, maintained, 0 (Off) position, 1-0-2, Design number 8211

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
022234
EAN
4015080222347
Product Length/Depth
86 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.108 kg
Certifications
UL
IEC/EN 60947-3
VDE 0660
CSA File No.: 012528
UL 60947-4-1
IEC/EN 60204
CSA Class No.: 3211-05
CE
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
UL File No.: E36332
CSA
UL Category Control No.: NLRV
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification