Download document () of 20
We make what matters work*

022248

Eaton Moeller series T0 ON-OFF button, 20 A, Center mounting, 1 contact unit(s), Contacts: 2, Maintained, 0-1

General specifications

Product Name
Eaton Moeller® series T0 Accessory ON OFF button
Catalog Number
022248
EAN
4015080222484
Product Length/Depth
96 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.101 kg
Certifications
CE
CSA-C22.2 No. 94
UL Category Control No.: NLRV
UL 60947-4-1
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60204
CSA Class No.: 3211-05
VDE 0660
UL File No.: E36332
IEC/EN 60947-3
CSA
IEC/EN 60947
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification