Download document () of 20
We make what matters work*

022270

Eaton Moeller® series T0 On-Off switch, T0, 20 A, rear mounting, 4 contact unit(s), 6 pole, 1 N/O, 1 N/C, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
022270
EAN
4015080222705
Product Length/Depth
147 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.187 kg
Certifications
IEC/EN 60204
CSA
CSA File No.: 012528
CSA-C22.2 No. 94
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
CE
UL
CSA Class No.: 3211-05
IEC/EN 60947
IEC/EN 60947-3
UL File No.: E36332
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification