Download document () of 20
We make what matters work*

022650

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Conversion kit for K150/ from flat/round=> round/round

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
022650
EAN
4015080226505
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
40 mm
Product Weight
0.094 kg
Compliances
RoHS conform

Product specifications

Used with
For one conductor
K150/…
Accessory/spare part type
Conversion kits for terminals 160 – 1000 A
Other
Terminal accessories
Accessory
Rated uninterrupted current (Iu)
250 A
Functions
Accessory
Type
General switchboard accessory
Suitable for
To convert flat strip terminal to cable terminal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.