Download document () of 20
We make what matters work*

022660

Eaton xEnergy Safety Ci LV systems LV switchgear. Intermediate plate, for right side, H=500mm

General specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
022660
EAN
4015080226604
Product Length/Depth
25 mm
Product Height
570 mm
Product Width
162 mm
Product Weight
0.379 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory
CI insulated enclosure
Distribution board assembly
Type
  • Accessory
  • CI insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Cable compartment cladding
Intermediate plates
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Material
Plastic
Model
Base intermediate plate
Suitable for
Outdoor set-up
Right side
Plinth heights 750 mm - 250 mm
Functions
For shrouding between plinths of different heights
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.