Download document () of 20
We make what matters work*

022762

Eaton Thumb-grip, black, for TM

General specifications

Product Name
Eaton Moeller® series Accessory Toggle
Catalog Number
022762
EAN
4015080227625
Product Length/Depth
20 mm
Product Height
20 mm
Product Width
15 mm
Product Weight
0.013 kg
Certifications
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.