Download document () of 20
We make what matters work*

024355

Eaton xEnergy Safety Ci LV systems LV switchgear. Flange, closed, HxWxD=116x329x23mm

General specifications

Product Name
Eaton xEnergy Safety Ci flange plate
Catalog Number
024355
EAN
4015080243557
Product Length/Depth
116 mm
Product Height
23 mm
Product Width
330 mm
Product Weight
0.284 kg
Compliances
RoHS conform

Product specifications

Used with
375 mm (enclosure dimensions)
Basic enclosure
Accessory for basic enclosures
xEnergy Safety Ci
Special features
  • Sponge-rubber, captive gasket
  • Quick mounting using wedge-lock fasteners (included as standard)
Type
  • Accessory for basic enclosures
  • Basic enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Flanges
Unit type
Modular system
Number of connector holes
0
Suitable for nominal thread (PG) - max
50
Suitable for nominal thread (PG) - min
16
Cable entry type
Drill as required
Degree of protection
Other
Surface protection
Untreated
Shape
Straight
Material
Plastic
Model
Blind
Thread type
None
Thickness
4 mm

Export product specification