Download document () of 20
We make what matters work*

024616

Eaton Moeller series T0 Step switch, 20 A, Rear mounting, 6 contact unit(s), Contacts: 12, Maintained, 1-4, Design: 8271

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
024616
EAN
4015080246169
Product Length/Depth
166 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.235 kg
Certifications
CSA Class No.: 3211-05
IEC/EN 60204
CSA File No.: 012528
UL
UL Category Control No.: NLRV
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
UL File No.: E36332
VDE 0660
CSA-C22.2 No. 94
IEC/EN 60947
UL 60947-4-1
CSA
CE
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification