Download document () of 20
We make what matters work*
Discontinued

025430

Eaton Moeller® series L25 Lenses for illuminated pushbuttons, blue

General specifications

Product Name
Eaton Moeller® series L25 Accessory Lens
Catalog Number
025430
EAN
4015080254300
Product Length/Depth
2 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
0.002 kg
Compliances
RoHS conform
CE Marked

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.